IESNA:LM-63-2002
[TEST]P940029
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12243
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1631.5 1504.4 1388.6 1280.7 1192.7 1154.9 1152.9 1172.8 1225.7 1338.3
1513.7 1718.8 1950.5 2204.6 2417.7 2610.3 2789 2986.9 3148.4 3321.8
3535.6 3676.6 3780.5 3914.2 4106.1 4495.3 5077.1 5809.7 6414 6333.9
5196.2 2786.4 908.7 385.9 150.9 49.6 0
1631.5 1513.7 1398.5 1289.3 1201.3 1157.6 1158.2 1176.8 1229.1 1340.2
1512.3 1708.9 1941.2 2198.7 2412.4 2607.7 2782.4 2969.7 3138.5 3312.6
3522.4 3684.5 3796.4 3891.7 4090.2 4455.6 5008.9 5742.2 6388.8 6318.7
5294.8 2942.6 1045.1 401.7 168.8 60.2 0
1631.5 1517.6 1407.1 1302.5 1215.2 1165.5 1158.9 1170.8 1211.2 1296.6
1442.8 1639.4 1866.4 2109.3 2338.3 2544.2 2716.2 2873.8 3039.9 3229.2
3439.6 3666.7 3852 3995.6 4171 4468.2 4945.4 5664.1 6482.2 6810.4
6056.6 3932.1 1567.3 700.2 309.1 110.5 0
1631.5 1515.6 1415 1317.1 1231.7 1182.1 1167.5 1176.1 1203.9 1266.8
1385.3 1553.4 1753.9 1973 2198 2433.6 2658 2846.6 3024 3217.9
3453.5 3689.2 3903.6 4096.2 4319.9 4599.9 5036.7 5750.2 6836.3 7905.1
7886 5822.3 2964.4 1399.8 647.3 221.7 0
1631.5 1525.6 1434.2 1349.5 1272.1 1217.1 1196.6 1200.6 1221.8 1268.1
1352.2 1481.2 1654 1839.3 2034.5 2264.9 2532.9 2812.9 3060.4 3316.5
3564.1 3840.1 4131.3 4407.9 4717.7 5108.2 5658.2 6468.3 7762.2 9393
9978.7 7790 5061.8 2597.8 1125.1 350.1 0
1631.5 1524.2 1440.2 1355.5 1279.4 1221.8 1198.6 1203.9 1224.4 1269.4
1344.9 1470.6 1636.8 1819.4 2010 2235.1 2505.8 2790.4 3051.1 3319.2
3574 3849.3 4140.5 4432.4 4756.7 5159.8 5709.1 6508.6 7763.5 9357.9
9974.1 7907.1 5040 2557.4 1100.7 337.5 0
1631.5 1538.1 1462 1391.9 1325.7 1272.7 1245.6 1241 1260.8 1301.2
1366.1 1466 1593.1 1746 1935.3 2151 2431.6 2746 3089.5 3454.9
3822.2 4183.6 4524.4 4856 5206.8 5602.6 6049.3 6600.6 7307.5 7976.6
7566.9 5320 2280.1 726.1 262.1 64.2 0
1631.5 1555.3 1495.1 1443.5 1394.5 1351.5 1323.7 1310.5 1319.1 1354.1
1411.1 1485.2 1583.1 1719.5 1905.5 2141.1 2423 2747.3 3099.4 3458.2
3799.7 4126 4436.4 4735.5 5004.9 5239.9 5424.5 5528.4 5442.4 4791.1
3045.8 1065.6 418.3 240.3 119.1 41 0
1631.5 1579.2 1538.8 1504.4 1473.9 1444.2 1425.6 1419.7 1425.6 1448.8
1487.8 1543.4 1626.2 1753.2 1922.7 2137.8 2397.9 2691.7 2991.6 3284.1
3553.5 3820.2 4041.3 4237.2 4380.8 4452.3 4425.8 4217.3 3646.1 2456.1
1015.9 436.2 298.5 209.8 134.4 58.2 0
1631.5 1602.3 1583.1 1569.2 1556 1546.1 1544.1 1552.7 1570.6 1603
1646 1702.9 1780.4 1897.5 2047.8 2245.7 2489.2 2763.9 3051.8 3351
3654.7 3954.6 4232.5 4472.1 4662.1 4736.2 4592.6 4039.3 2863.8 1291.9
535.4 342.8 242.9 166.1 108.5 49.6 0
1631.5 1636.1 1638.7 1646 1654 1665.9 1683.7 1714.2 1755.9 1808.8
1877 1960.4 2076.2 2237.7 2448.8 2705 2994.9 3302 3621 3940.7
4257.7 4568.8 4861.3 5061.8 5100.9 4891.7 4336.4 3354.9 1941.2 727.4
375.9 260.1 180 111.2 66.2 23.8 0
1631.5 1645.4 1657.3 1677.1 1694.3 1714.9 1742.7 1776.4 1823.4 1880.3
1948.5 2037.2 2154.3 2308.5 2495.2 2712.9 2951.9 3202 3461.5 3715.6
3958.5 4199.4 4404 4520.4 4470.1 4192.8 3634.2 2771.8 1579.8 599
319.7 217.7 150.9 90.7 49.6 13.9 0
1631.5 1656 1680.4 1706.9 1736 1761.2 1795.6 1834.7 1875.7 1930.6
1991.5 2060.3 2149.7 2261.5 2391.9 2538.2 2697.7 2861.8 3030 3188.8
3337.7 3458.2 3520.4 3470.1 3266.2 2877.7 2341 1695.7 963 442.1
269.4 190.6 135 88 52.3 17.9 0
1631.5 1668.5 1711.5 1755.9 1794.3 1824.1 1856.5 1881.6 1900.8 1919.4
1932.6 1942.5 1951.8 1956.4 1949.2 1916.7 1857.2 1785 1714.2 1610.3
1440.2 1222.4 1012.6 837.9 694.9 581.8 493.7 424.9 366.7 317
266.7 223 181.3 135.7 86.7 31.8 0
1631.5 1687.1 1742 1795.6 1832 1855.8 1868.4 1873 1863.1 1845.9
1820.8 1783.7 1723.5 1645.4 1547.4 1438.9 1333 1231.7 1131.8 1031.2
929.2 836.6 757.2 679.1 610.9 551.3 501.7 458.7 417 375.3
326.3 279.3 225 168.1 98.6 39 0
1631.5 1702.9 1771.8 1820.8 1851.2 1861.1 1855.2 1844.6 1820.1 1785
1727.4 1637.4 1534.2 1435.6 1359.4 1296.6 1226.4 1145.7 1062.9 985.5
922.6 888.9 839.9 772.4 708.2 649.9 591 533.5 482.5 433.5
377.3 315.7 244.2 172.7 100.6 48.3 0
1631.5 1716.2 1789.6 1835.3 1851.9 1846.6 1836.6 1814.1 1773.8 1710.9
1627.5 1538.8 1458.7 1388.6 1321.7 1256.2 1186.7 1113.2 1049 1000.7
986.2 982.2 948.4 892.8 832.6 771.1 696.9 624.1 556.6 499.7
444.1 382.5 321.7 248.2 173.4 90 0
1631.5 1730.1 1805.5 1845.9 1849.2 1835.3 1817.4 1783 1720.8 1644.7
1576.5 1520.3 1460 1389.9 1311.8 1235 1154.9 1079.5 1010 970.3
957 939.8 919.3 884.2 823.3 762.5 709.5 660.5 622.8 581.1
528.8 473.2 413 342.2 268 159.5 0
1631.5 1738.7 1813.5 1843.3 1839.9 1819.4 1791.6 1744 1673.2 1609.6
1565.3 1522.3 1468.6 1399.2 1314.4 1217.1 1121.2 1030.5 951.1 916
878.9 853.8 824 760.5 697.6 649.3 608.9 579.8 556.6 520.2
484.5 430.2 369.3 309.7 239.6 142.3 0
1631.5 1742 1820.8 1845.9 1835.3 1813.5 1778.4 1716.8 1648 1597
1559.3 1520.3 1470 1405.8 1316.4 1206.6 1085.4 976.9 892.8 851.1
804.8 763.1 704.2 634.1 580.4 539.4 507 479.8 450.7 417
391.8 339.5 276.7 226.4 174.1 87.4 0
1631.5 1751.9 1826 1847.2 1836 1810.8 1767.8 1705.6 1636.8 1589.1
1553.4 1510.3 1463.4 1394.5 1305.8 1196.6 1072.2 949.8 858.4 796.9
735.3 690.3 626.8 574.5 524.2 485.1 454 429.5 409 385.9
407.7 338.2 258.1 197.2 146.3 60.9 0
1631.5 1751.3 1827.4 1849.2 1837.3 1809.5 1771.1 1706.3 1635.4 1590.4
1553.4 1512.3 1466.7 1399.8 1313.1 1203.2 1078.2 953.1 855.8 790.9
729.4 682.4 620.2 566.5 516.2 476.5 445.4 421.6 403.7 380.6
420.9 311.7 246.9 198.6 147.6 60.9 0
